IESNA:LM-63-2002
[TEST]P955974
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]83812
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
9833.8 12312.7 14553.8 16288.6 17703.3 18503.7 18880.1 19014.2 19693.5 21147.1
23548.2 26581 29566.1 31950 34035.2 35938.8 37141.6 37448.7 36708.9 34835.6
31054.4 24517.3 20238.6 16950.6 13424.6 9444.4 6208.3 4352.3 3396.2 2933.3
2660.7 2236.7 1894.9 657.6 320.1 51.9 0
9833.8 12399.3 14661.9 16427.1 17725 18603.2 19053.2 19178.6 19741.1 21051.9
23271.3 26243.5 29172.5 31638.5 33745.4 35649 37076.7 37591.5 37119.9 35532.2
32373.9 26334.4 21056.3 17681.7 14199 10296.7 6770.7 4568.6 3504.3 3037.1
2686.7 2271.3 1912.2 813.4 341.8 64.9 0
9833.8 12291.1 14510.5 16293 17681.7 18689.8 19247.8 19485.8 19927.1 21103.8
22994.5 25633.5 28445.6 30924.6 32927.7 34528.5 36029.7 36760.8 36574.8 35307.2
32767.6 28618.7 22812.7 18763.3 15306.6 11525.3 7696.5 5113.7 3781.2 3140.9
2773.2 2414.1 2068 1579.1 804.7 95.2 0
9833.8 12291.1 14445.6 16223.7 17707.7 18845.5 19606.9 20005 20420.3 21328.8
22734.9 24781.2 27212.6 29544.5 31422.1 32962.3 34255.9 35302.9 35584.1 35168.7
33641.6 30807.8 26827.6 22116.2 17681.7 13740.4 9608.8 6152 4196.5 3192.8
2755.9 2392.5 2042 1626.7 1142.2 445.6 0
9833.8 11927.7 14017.3 15843 17409.2 18793.6 19896.8 20627.9 21095.2 21813.4
22981.5 24482.7 26425.2 28402.4 30180.5 31712 32958 34065.5 34852.9 35064.9
34645.3 33356 30855.4 27074.2 22657 18144.6 13519.8 8912.2 5598.3 3755.3
2864 2543.9 2210.8 1687.3 1137.8 354.8 0
9833.8 11737.3 13623.6 15401.7 17045.7 18568.6 19953 21047.6 21791.7 22488.3
23362.2 24616.8 26070.5 27796.7 29535.9 31266.4 32737.4 33888.2 34757.7 35475.9
36034 35848 35064.9 33286.8 30215.1 26234.9 21116.8 16193.5 10889.4 6723.1
4360.9 2980.8 2158.8 1306.6 657.6 173.1 0
9833.8 11373.9 13013.6 14687.9 16314.6 17911 19451.2 20822.6 21960.5 22873.3
23799.1 24811.5 25923.4 27307.8 28895.6 30695.3 32547 34333.8 35917.2 37310.3
38577.9 39971 40598.3 40987.7 40901.1 39136 35765.8 30396.8 23293 15778.1
9106.9 4728.7 2414.1 1393.1 679.2 233.6 0
9833.8 11097 12412.2 13848.6 15336.8 16742.9 18252.8 19719.4 21129.8 22375.8
23621.8 24776.9 25823.9 26953 28138.5 29410.4 30885.7 32555.6 34381.4 36319.6
38435.1 41472.2 43925.2 45422.2 47126.7 48359.7 48519.8 46862.8 42553.8 35579.7
25923.4 16729.9 8527.2 3478.4 1241.7 242.3 0
9833.8 10599.5 11525.3 12598.3 13775 15021 16288.6 17543.3 18784.9 20061.2
21398 22635.4 23980.9 25386.9 26849.2 28315.8 29942.5 31768.3 33788.6 36077.3
38751 42804.7 46828.2 49584.1 53101.4 57241.7 61671.9 64626.7 63995.1 58046.4
45798.5 29691.6 12594 3846.1 1211.4 250.9 0
9833.8 10513 11434.5 12420.9 13532.8 14709.5 15912.2 17110.6 18296.1 19498.8
20684.2 21912.9 23210.8 24616.8 26070.5 27580.4 29259 31115 33191.6 35558.1
38227.5 42519.2 46573 49558.1 53317.7 57830.1 62666.9 65747.3 65163.2 58838.1
45526 27839.9 10668.7 2946.2 951.8 216.3 0
9833.8 10184.2 10660.1 11300.4 12074.8 12918.4 13770.7 14666.3 15592.1 16526.6
17469.7 18443.2 19425.2 20463.5 21579.7 22760.8 24058.7 25529.7 27303.5 29328.2
31794.2 35713.9 38686.1 41619.3 45197.2 49501.9 53542.7 55294.8 53464.8 46486.4
34316.5 19100.8 5507.4 1155.1 385 86.5 0
9833.8 9941.9 10210.1 10595.2 11127.3 11702.7 12330 12974.7 13627.9 14324.5
15003.7 15657 16331.9 17002.5 17712 18460.5 19247.8 20204 21311.5 22747.9
24824.5 27403 29159.5 31123.6 33472.8 36034 37781.9 37171.8 34117.4 28389.4
20502.5 10491.4 3422.1 1021 350.4 82.2 0
9833.8 9725.6 9764.5 9941.9 10231.8 10530.3 10924 11313.4 11698.4 12100.7
12451.2 12767 13030.9 13273.2 13441.9 13550.1 13658.2 13731.8 13852.9 14134.1
14809 15207.1 15280.6 15427.7 15657 15864.7 15297.9 13502.5 10941.3 8107.5
5511.7 3123.6 1566.1 661.9 320.1 112.5 0
9833.8 9271.3 8938.2 8765.1 8747.8 8817.1 8933.9 9063.7 9154.5 9210.8
9206.4 9098.3 8929.5 8691.6 8375.8 7990.7 7527.8 7047.6 6606.3 6195.3
5771.3 5394.9 5079.1 4819.5 4594.6 4365.3 4079.7 3694.7 3162.5 2448.7
1782.4 1310.9 908.5 584.1 333.1 95.2 0
9833.8 8851.7 8241.7 7973.4 7908.5 7964.8 8085.9 8215.7 8280.6 8263.3
8172.4 8012.4 7778.7 7488.9 7151.4 6805.3 6446.2 6087.1 5732.4 5343
4949.3 4594.6 4335 4179.2 4118.7 4127.3 4118.7 3997.5 3699 3201.5
2435.7 1678.6 1176.8 774.4 385 86.5 0
9833.8 8522.9 7787.4 7497.5 7510.5 7674.9 7856.6 7973.4 7982.1 7904.2
7752.8 7536.5 7281.2 6987 6675.5 6368.4 6043.9 5702.1 5351.7 5027.2
4780.6 4568.6 4425.8 4335 4257.1 4166.3 4023.5 3876.4 3694.7 3404.8
2963.5 2327.6 1527.2 843.6 402.3 86.5 0
9833.8 8207.1 7449.9 7255.3 7376.4 7601.4 7778.7 7865.3 7830.7 7696.5
7488.9 7242.3 6956.7 6675.5 6377 6087.1 5888.1 5650.2 5351.7 5113.7
4953.6 4741.7 4408.5 4144.6 3971.6 3802.8 3629.8 3456.7 3301 3158.2
2989.5 2716.9 2223.7 1704.6 999.4 242.3 0
9833.8 8029.7 7272.6 7164.4 7372.1 7588.4 7765.8 7817.7 7735.5 7523.5
7268.2 6978.4 6666.9 6390 6152 6017.9 5857.9 5693.5 5533.4 5178.6
4862.8 4611.9 4360.9 4127.3 3885 3673.1 3465.4 3275 3076 2846.7
2621.8 2418.4 2119.9 1830 1280.6 497.5 0
9833.8 7878.2 7160.1 7147.1 7376.4 7584.1 7739.8 7757.1 7631.6 7402.4
7112.5 6792.3 6506.8 6242.9 6065.5 5914.1 5719.4 5455.5 5221.9 4940.7
4724.4 4482.1 4244.1 4027.8 3846.1 3660.1 3461.1 3257.7 3019.8 2755.9
2466 2210.8 1882 1423.4 943.1 393.7 0
9833.8 7791.7 7103.8 7142.8 7393.7 7597 7735.5 7709.5 7549.4 7276.9
6939.4 6623.6 6355.4 6152 6056.9 5827.6 5472.8 5061.8 4897.4 4759
4512.4 4322 4157.6 3915.3 3733.6 3590.9 3404.8 3184.2 2920.3 2630.4
2314.6 2176.1 1873.3 1224.4 891.2 545.1 0
9833.8 7774.4 7069.2 7147.1 7398 7605.7 7731.2 7696.5 7501.9 7194.7
6852.9 6541.4 6277.5 6152 6004.9 5715.1 5195.9 4854.1 4767.6 4598.9
4382.6 4149 3928.3 3759.6 3655.8 3564.9 3396.2 3188.5 2937.6 2647.7
2340.5 2418.4 1929.5 1289.2 982.1 363.4 0
9833.8 7774.4 7064.9 7160.1 7402.4 7610 7726.8 7709.5 7519.2 7199
6852.9 6537.1 6273.2 6156.4 5992 5697.8 5157 4858.5 4789.2 4594.6
4369.6 4114.3 3932.6 3707.7 3677.4 3564.9 3391.8 3188.5 2954.9 2643.4
2349.2 2383.8 1657 1332.5 969.1 350.4 0
